DC-Micromotors

Originally invented by Dr. Fritz Faulhaber Sr. and patented in 1958, the FAULHABER coreless (or ironless) progressive, self-supporting, skew-wound rotor winding is at the heart of every FAULHABER DC-Micromotor.

This revolutionary technology created new possibilities for customer application of DC-Motors where the highest power, best dynamic performance, in the smallest possible size and weight are required.

Features and benefits

No cogging torque · Smooth position and speed control · High efficiency· Low Noise · High torque · Low Weight · Very low rotor inertia · Dynamic start-stop operation · Low torque ripple and EMI

imgimgimg
  • img
  • img
  • img

DC-Micromotors
Series 2342...CR

Graphite Commutation

  • diameter 23 mm
  • • length 42 mm

Series 2342...CR Variants

Product UN(V) n0(min⁻¹) MH(mNm) MN(mNm)
2342S006CR 6 9,000 87.2 14
2342S012CR 12 8,100 80 17
2342S018CR 18 8,000 86.5 18
2342S024CR 24 8,500 85.4 17
2342S036CR 36 8,100 91.4 19
2342S048CR 48 8,000 84.4 18

DC-Micromotors
Series 2342...CR

Graphite Commutation

  • diameter 23 mm
  • • length 42 mm

Encoders

Linear Components

Gearheads

Electronics

Accessories

DC-Micromotors
Series 2342...CR

Graphite Commutation

  • diameter 23 mm
  • • length 42 mm

img

 

DC-Micromotors
Series 2342...CR

Graphite Commutation

  • diameter 23 mm
  • • length 42 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.