Integrated Motion Controller

FAULHABER Integrated Motion Controllers combine high performance single axis motion controllers with the benefits of FAULHABER Brushless DC Servomotors to provide the industry’s largest portfolio of integrated motor controllers.

Whether configured as stand-alone single axis positioning drives or integrated into a multi-axis network, FAULHABER provides the most compact and simplest solution available.

Features and benefits

Compact size · Wide speed range · High torque · Simple cabling · Low EMI between motor and controller · Serial, CANopen or EtherCAT interfaces · Easy configuration · Many standard operating modes

imgimgimg
  • img
  • img
  • img
NEW

Motion Control Systems
Series MCS 3274...BP4 ET

V3.0, 4-Quadrant PWMwith EtherCAT interface

  • diameter 50 mm
  • • length 110 mm

Series MCS 3274...BP4 ET Variants

Product UN(V) Me max.(mNm) Protection n0(min⁻¹) Function
MCS 3274G024BP4 ET 24 160 IP54 7,400 V3.0, 4-Quadrant PWMwith EtherCAT interface
NEW

Motion Control Systems
Series MCS 3274...BP4 ET

V3.0, 4-Quadrant PWMwith EtherCAT interface

  • diameter 50 mm
  • • length 110 mm

Linear Components

Gearheads

Accessories

NEW

Motion Control Systems
Series MCS 3274...BP4 ET

V3.0, 4-Quadrant PWMwith EtherCAT interface

  • diameter 50 mm
  • • length 110 mm

img

 

NEW

Motion Control Systems
Series MCS 3274...BP4 ET

V3.0, 4-Quadrant PWMwith EtherCAT interface

  • diameter 50 mm
  • • length 110 mm

Datasheet

Accessory Combination

Technical Manual

Drive functions

Communications Manual RS232

Communications Manual CANopen CiA

Programming Manual

Accessories Manual

Software: Motion Manager

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.