Motion Controllers

FAULHABER Motion Controllers are easy to use single axis positioning controllers tailor made for the control of FAULHABER DC, Brushless, and linear motors.

For high resolution dynamic positioning applications, or high precision speed control applications they are available with serial, CANopen or EtherCAT interfaces and can be configured the free and easy to use Motion Manager software.

Features and benefits

Compact design · Precise position and speed control · Serial, CANopen or EtherCAT interfaces · Many standard operating modes · Integrated Motor Protection functions · Flexible USB configuration · Easy to use software

imgimgimg
  • img
  • img
  • img
NEW

Motion Controllers
Series MC 5010

V3.0, 4-Quadrant PWMwith RS232, CANopen or EtherCAT interface

Series MC 5010 Variants

Product UBmin (V) UBmax (V) Icont.(A) Ipeak(A) Function
MC 5010 S RS 12 50 10 30 V3.0, 4-Quadrant PWMwith RS232 interface
MC 5010 S CO 12 50 10 30 V3.0, 4-Quadrant PWMwith CANopen interface
MC 5010 S ET 12 50 10 30 V3.0, 4-Quadrant PWMwith EtherCAT interface
NEW

Motion Controllers
Series MC 5010

V3.0, 4-Quadrant PWMwith RS232, CANopen or EtherCAT interface

Accessories

NEW

Motion Controllers
Series MC 5010

V3.0, 4-Quadrant PWMwith RS232, CANopen or EtherCAT interface

img

 

NEW

Motion Controllers
Series MC 5010

V3.0, 4-Quadrant PWMwith RS232, CANopen or EtherCAT interface

Datasheet

Technical Information

Accessory Combination

Quick Start Manual

Technical Manual

Drive functions

Communications Manual RS232

Communications Manual CANopen CiA

Communications Manual EtherCAT

Programming Manual

Accessories Manual

Software: Motion Manager

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.