Career Press Suppliers
Career Press Suppliers

DC-Micromotors Series 1024 ... SR

Precious Metal Commutation

Key Features
Nominal voltage:
3 ... 12 V
Rated torque up to:
1.6 mNm
No-load speed up to:
12800 min⁻¹
Stall torque up to:
5.1 mNm
Diameter:
10 mm
Length:
23.9 mm
Advantages
Powerful rare-earth magnet
Wide operating temperature range: -30 °C to +85 °C (optional to +125 °C)
All-steel housing with corrosion-resistant coating
No cogging torque, highly dynamic performance, precise speed control
Low current and starting voltage
Extremely compact and lightweight design with integrated encoder
Variants:
Series 1024K003SR
UN : Nominal voltage : 3 V |MN : Rated torque up to : 1.6 mNm |n0 : No-load speed up to : 12200 min⁻¹ |MH : Stall torque up to : 5.1 mNm |Ø : Diameter : 10 mm |L : Length : 23.9 mm
Series 1024K006SR
UN : Nominal voltage : 6 V |MN : Rated torque up to : 1.5 mNm |n0 : No-load speed up to : 12300 min⁻¹ |MH : Stall torque up to : 4.6 mNm |Ø : Diameter : 10 mm |L : Length : 23.9 mm
Series 1024K009SR
UN : Nominal voltage : 9 V |MN : Rated torque up to : 1.5 mNm |n0 : No-load speed up to : 12000 min⁻¹ |MH : Stall torque up to : 4.28 mNm |Ø : Diameter : 10 mm |L : Length : 23.9 mm
Series 1024K012SR
UN : Nominal voltage : 12 V |MN : Rated torque up to : 1.4 mNm |n0 : No-load speed up to : 12800 min⁻¹ |MH : Stall torque up to : 4.45 mNm |Ø : Diameter : 10 mm |L : Length : 23.9 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 1.36 Ω
Efficiency, max.ηmax. 84 %
No-load speedn0 12200 min⁻¹
No-load currentI0 0.016 A
Stall torqueMH 5.1 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 4098 min⁻¹/V
Back-EMF constantkE 0.244 mV/min⁻¹
Torque constantkM 2.33 mNm/A
Current constantkI 0.429 A/mNm
Slope of n-M curveΔn/ΔM 2392 min⁻¹/mNm
Rotor inductanceL 16 µH
Mechanical time constantτm 3 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 425 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 1.36 Ω
Efficiency, max.ηmax. 84 %
No-load speedn0 12200 min⁻¹
No-load currentI0 0.016 A
Stall torqueMH 5.1 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 4098 min⁻¹/V
Back-EMF constantkE 0.244 mV/min⁻¹
Torque constantkM 2.33 mNm/A
Current constantkI 0.429 A/mNm
Slope of n-M curveΔn/ΔM 2392 min⁻¹/mNm
Rotor inductanceL 16 µH
Mechanical time constantτm 3 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 425 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 1.36 Ω
Efficiency, max.ηmax. 84 %
No-load speedn0 12200 min⁻¹
No-load currentI0 0.016 A
Stall torqueMH 5.1 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 4098 min⁻¹/V
Back-EMF constantkE 0.244 mV/min⁻¹
Torque constantkM 2.33 mNm/A
Current constantkI 0.429 A/mNm
Slope of n-M curveΔn/ΔM 2392 min⁻¹/mNm
Rotor inductanceL 16 µH
Mechanical time constantτm 3 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 425 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 1.36 Ω
Efficiency, max.ηmax. 84 %
No-load speedn0 12200 min⁻¹
No-load currentI0 0.016 A
Stall torqueMH 5.1 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 4098 min⁻¹/V
Back-EMF constantkE 0.244 mV/min⁻¹
Torque constantkM 2.33 mNm/A
Current constantkI 0.429 A/mNm
Slope of n-M curveΔn/ΔM 2392 min⁻¹/mNm
Rotor inductanceL 16 µH
Mechanical time constantτm 3 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 425 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 5.96 Ω
Efficiency, max.ηmax. 83 %
No-load speedn0 12300 min⁻¹
No-load currentI0 0.008 A
Stall torqueMH 4.6 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 2071 min⁻¹/V
Back-EMF constantkE 0.483 mV/min⁻¹
Torque constantkM 4.61 mNm/A
Current constantkI 0.217 A/mNm
Slope of n-M curveΔn/ΔM 2678 min⁻¹/mNm
Rotor inductanceL 62 µH
Mechanical time constantτm 3.4 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 384 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 5.96 Ω
Efficiency, max.ηmax. 83 %
No-load speedn0 12300 min⁻¹
No-load currentI0 0.008 A
Stall torqueMH 4.6 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 2071 min⁻¹/V
Back-EMF constantkE 0.483 mV/min⁻¹
Torque constantkM 4.61 mNm/A
Current constantkI 0.217 A/mNm
Slope of n-M curveΔn/ΔM 2678 min⁻¹/mNm
Rotor inductanceL 62 µH
Mechanical time constantτm 3.4 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 384 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 5.96 Ω
Efficiency, max.ηmax. 83 %
No-load speedn0 12300 min⁻¹
No-load currentI0 0.008 A
Stall torqueMH 4.6 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 2071 min⁻¹/V
Back-EMF constantkE 0.483 mV/min⁻¹
Torque constantkM 4.61 mNm/A
Current constantkI 0.217 A/mNm
Slope of n-M curveΔn/ΔM 2678 min⁻¹/mNm
Rotor inductanceL 62 µH
Mechanical time constantτm 3.4 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 384 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 5.96 Ω
Efficiency, max.ηmax. 83 %
No-load speedn0 12300 min⁻¹
No-load currentI0 0.008 A
Stall torqueMH 4.6 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 2071 min⁻¹/V
Back-EMF constantkE 0.483 mV/min⁻¹
Torque constantkM 4.61 mNm/A
Current constantkI 0.217 A/mNm
Slope of n-M curveΔn/ΔM 2678 min⁻¹/mNm
Rotor inductanceL 62 µH
Mechanical time constantτm 3.4 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 384 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 9 V
Terminal resistanceR 14.9 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 12000 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 4.28 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 1337 min⁻¹/V
Back-EMF constantkE 0.748 mV/min⁻¹
Torque constantkM 7.14 mNm/A
Current constantkI 0.14 A/mNm
Slope of n-M curveΔn/ΔM 2791 min⁻¹/mNm
Rotor inductanceL 151 µH
Mechanical time constantτm 3.5 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 356 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 9 V
Terminal resistanceR 14.9 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 12000 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 4.28 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 1337 min⁻¹/V
Back-EMF constantkE 0.748 mV/min⁻¹
Torque constantkM 7.14 mNm/A
Current constantkI 0.14 A/mNm
Slope of n-M curveΔn/ΔM 2791 min⁻¹/mNm
Rotor inductanceL 151 µH
Mechanical time constantτm 3.5 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 356 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 9 V
Terminal resistanceR 14.9 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 12000 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 4.28 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 1337 min⁻¹/V
Back-EMF constantkE 0.748 mV/min⁻¹
Torque constantkM 7.14 mNm/A
Current constantkI 0.14 A/mNm
Slope of n-M curveΔn/ΔM 2791 min⁻¹/mNm
Rotor inductanceL 151 µH
Mechanical time constantτm 3.5 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 356 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 9 V
Terminal resistanceR 14.9 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 12000 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 4.28 mNm
Friction torqueMR 0.037 mNm
Speed constantkn 1337 min⁻¹/V
Back-EMF constantkE 0.748 mV/min⁻¹
Torque constantkM 7.14 mNm/A
Current constantkI 0.14 A/mNm
Slope of n-M curveΔn/ΔM 2791 min⁻¹/mNm
Rotor inductanceL 151 µH
Mechanical time constantτm 3.5 ms
Rotor inertiaJ 0.12 gcm²
Angular accelerationαmax. 356 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 23.7 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 12800 min⁻¹
No-load currentI0 0.004 A
Stall torqueMH 4.45 mNm
Friction torqueMR 0.038 mNm
Speed constantkn 1078 min⁻¹/V
Back-EMF constantkE 0.928 mV/min⁻¹
Torque constantkM 8.86 mNm/A
Current constantkI 0.113 A/mNm
Slope of n-M curveΔn/ΔM 2883 min⁻¹/mNm
Rotor inductanceL 218 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 0.11 gcm²
Angular accelerationαmax. 404 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 23.7 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 12800 min⁻¹
No-load currentI0 0.004 A
Stall torqueMH 4.45 mNm
Friction torqueMR 0.038 mNm
Speed constantkn 1078 min⁻¹/V
Back-EMF constantkE 0.928 mV/min⁻¹
Torque constantkM 8.86 mNm/A
Current constantkI 0.113 A/mNm
Slope of n-M curveΔn/ΔM 2883 min⁻¹/mNm
Rotor inductanceL 218 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 0.11 gcm²
Angular accelerationαmax. 404 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 23.7 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 12800 min⁻¹
No-load currentI0 0.004 A
Stall torqueMH 4.45 mNm
Friction torqueMR 0.038 mNm
Speed constantkn 1078 min⁻¹/V
Back-EMF constantkE 0.928 mV/min⁻¹
Torque constantkM 8.86 mNm/A
Current constantkI 0.113 A/mNm
Slope of n-M curveΔn/ΔM 2883 min⁻¹/mNm
Rotor inductanceL 218 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 0.11 gcm²
Angular accelerationαmax. 404 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 23.7 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 12800 min⁻¹
No-load currentI0 0.004 A
Stall torqueMH 4.45 mNm
Friction torqueMR 0.038 mNm
Speed constantkn 1078 min⁻¹/V
Back-EMF constantkE 0.928 mV/min⁻¹
Torque constantkM 8.86 mNm/A
Current constantkI 0.113 A/mNm
Slope of n-M curveΔn/ΔM 2883 min⁻¹/mNm
Rotor inductanceL 218 µH
Mechanical time constantτm 3.3 ms
Rotor inertiaJ 0.11 gcm²
Angular accelerationαmax. 404 ·10³rad/s²
Thermal resistanceRth1/Rth2 16 / 51 K/W
Thermal time constantτw1/τw2 6.1 / 251 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 10.8 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 15000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB
Operating Area
Operating Area (1024K003SR)
Recommended operation areas at nominal voltage 3 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1024K003SR)
Operating Area
Operating Area (1024K006SR)
Recommended operation areas at nominal voltage 6 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1024K006SR)
Operating Area
Operating Area (1024K009SR)
Recommended operation areas at nominal voltage 9 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1024K009SR)
Operating Area
Operating Area (1024K012SR)
Recommended operation areas at nominal voltage 12 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1024K012SR)
Precision Gearheads
Planetary Gearheads
Spur Gearheads
Spur Gearheads, zero backlash
12/5 Series  by FAULHABER
Series 12/5
Zero Backlash
Linear Actuators
FAULHABER L
10L ... SL Series  by FAULHABER
Series 10L ... SL
Gearhead with integrated Lead Screw, standard load
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Encoders
Incremental encoder
IEP3-4096 Series  by FAULHABER
Series IEP3-4096
magnetic Encoder, digital outputs, 3 channels, 16 - 4096 lines per revolution
PA2-100 Series  by FAULHABER
Series PA2-100
optical Encoder, digital outputs, 2 channels, 100 lines per revolution
Drive Electronics
Motion Controllers
MC 3001 B Series  by FAULHABER
Series MC 3001 B
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3001 P Series  by FAULHABER
Series MC 3001 P
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
Speed Controllers
SC 1801 P Series  by FAULHABER
Series SC 1801 P
2-Quadrant PWM configurable via PC
SC 1801 S Series  by FAULHABER
Series SC 1801 S
2-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
FAULHABER SR Series 1024 ... SR by FAULHABER
Your Choice
Selected Variant
Series 1024K003SR
Precious Metal Commutation
Key Features
Nominal voltage: 3 V
Rated torque up to: 1.6 mNm
No-load speed up to: 12200 min⁻¹
Stall torque up to: 5.1 mNm
Diameter: 10 mm
Length: 23.9 mm
Selected Variant
Series 1024K006SR
Precious Metal Commutation
Key Features
Nominal voltage: 6 V
Rated torque up to: 1.5 mNm
No-load speed up to: 12300 min⁻¹
Stall torque up to: 4.6 mNm
Diameter: 10 mm
Length: 23.9 mm
Selected Variant
Series 1024K009SR
Precious Metal Commutation
Key Features
Nominal voltage: 9 V
Rated torque up to: 1.5 mNm
No-load speed up to: 12000 min⁻¹
Stall torque up to: 4.28 mNm
Diameter: 10 mm
Length: 23.9 mm
Selected Variant
Series 1024K012SR
Precious Metal Commutation
Key Features
Nominal voltage: 12 V
Rated torque up to: 1.4 mNm
No-load speed up to: 12800 min⁻¹
Stall torque up to: 4.45 mNm
Diameter: 10 mm
Length: 23.9 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.