Motion Controllers

FAULHABER Motion Controllers are easy to use single axis positioning controllers tailor made for the control of FAULHABER DC, Brushless, and linear motors.

For high resolution dynamic positioning applications, or high precision speed control applications they are available with serial, CANopen or EtherCAT interfaces and can be configured the free and easy to use Motion Manager software.

Features and benefits

Compact design · Precise position and speed control · Serial, CANopen or EtherCAT interfaces · Many standard operating modes · Integrated Motor Protection functions · Flexible USB configuration · Easy to use software

imgimgimg
  • img
  • img
  • img

Motion Controllers
Series MCST 3601

1-Axis controller with microstepping,USB interface and reference input

Series MCST 3601 Variants

Product UBmin (V) UBmax (V) Icont.(A) Ipeak(A) Function
MCST 3601 9 36 1.1 5  

Motion Controllers
Series MCST 3601

1-Axis controller with microstepping,USB interface and reference input

Motion Controllers
Series MCST 3601

1-Axis controller with microstepping,USB interface and reference input

img

 

Motion Controllers
Series MCST 3601

1-Axis controller with microstepping,USB interface and reference input

Datasheet

Technical Information

Quick Start Manual

Technical Manual

Firmware Manual

Software: TMCL-IDE

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.