Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 17/1

  

  • diameter 17 mm

Series 17/1 Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
17/1 3,33:1 1 550 800 3,33:1
17/1 4,5:1 1 550 800 4,5:1
17/1 11:1 2 550 800 11:1
17/1 15:1 2 550 800 15:1
17/1 20:1 2 550 800 20:1
17/1 37:1 3 550 800 37:1
17/1 44:1 3 550 800 44:1
17/1 50:1 3 550 800 50:1
17/1 68:1 3 550 800 68:1
17/1 81:1 3 550 800 81:1
17/1 91:1 3 550 800 91:1
17/1 123:1 4 550 800 123:1
17/1 148:1 4 550 800 148:1
17/1 167:1 4 550 800 167:1
17/1 178:1 4 550 800 178:1
17/1 200:1 4 550 800 200:1
17/1 240:1 4 550 800 240:1
17/1 270:1 4 550 800 270:1
17/1 304:1 4 550 800 304:1
17/1 365:1 4 550 800 365:1
17/1 412:1 5 550 800 412:1
17/1 494:1 5 550 800 494:1
17/1 593:1 5 550 800 593:1
17/1 667:1 5 550 800 667:1
17/1 750:1 5 550 800 750:1
17/1 800:1 5 550 800 800:1
17/1 900:1 5 550 800 900:1
17/1 1013:1 5 550 800 1.013:1
17/1 1367:1 5 550 800 1.367:1

Planetary Gearheads
Series 17/1

  

  • diameter 17 mm

Motors

Planetary Gearheads
Series 17/1

  

  • diameter 17 mm

img

 

Planetary Gearheads
Series 17/1

  

  • diameter 17 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.