DC-Micromotors

Originally invented by Dr. Fritz Faulhaber Sr. and patented in 1958, the FAULHABER coreless (or ironless) progressive, self-supporting, skew-wound rotor winding is at the heart of every FAULHABER DC-Micromotor.

This revolutionary technology created new possibilities for customer application of DC-Motors where the highest power, best dynamic performance, in the smallest possible size and weight are required.

Features and benefits

No cogging torque · Smooth position and speed control · High efficiency· Low Noise · High torque · Low Weight · Very low rotor inertia · Dynamic start-stop operation · Low torque ripple and EMI

imgimgimg
  • img
  • img
  • img

DC-Micromotors
Series 0816...SR

Precious Metal Commutation

  • diameter 8 mm
  • • length 15.9 mm

Series 0816...SR Variants

Product UN(V) n0(min⁻¹) MH(mNm) MN(mNm)
0816K003SR 3 13,250 1.15 0.7
0816K006SR 6 13,500 1.13 0.69
0816K009SR 9 13,500 1.15 0.69
0816K012SR 12 12,600 1 0.61

DC-Micromotors
Series 0816...SR

Precious Metal Commutation

  • diameter 8 mm
  • • length 15.9 mm

Encoders

Gearheads

  • Spur Gearheads
  • 08/2
  • Spur Gearheads, zero backlash
  • 08/3

Electronics

Accessories

DC-Micromotors
Series 0816...SR

Precious Metal Commutation

  • diameter 8 mm
  • • length 15.9 mm

img

 

DC-Micromotors
Series 0816...SR

Precious Metal Commutation

  • diameter 8 mm
  • • length 15.9 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.