Motion Controllers

FAULHABER Motion Controllers are easy to use single axis positioning controllers tailor made for the control of FAULHABER DC, Brushless, and linear motors.

For high resolution dynamic positioning applications, or high precision speed control applications they are available with serial, CANopen or EtherCAT interfaces and can be configured the free and easy to use Motion Manager software.

Features and benefits

Compact design · Precise position and speed control · Serial, CANopen or EtherCAT interfaces · Many standard operating modes · Integrated Motor Protection functions · Flexible USB configuration · Easy to use software

imgimgimg
  • img
  • img
  • img

Motion Controllers
Series MCDC 3002

V2.5, 4-Quadrant PWMwith RS232 or CAN interface

Series MCDC 3002 Variants

Product UBmin (V) UBmax (V) Icont.(A) Ipeak(A) Function
MCDC 3002 P 5 30 2 3  
MCDC 3002 F 5 30 2 3  
MCDC 3002 S 5 30 2 3  

Motion Controllers
Series MCDC 3002

V2.5, 4-Quadrant PWMwith RS232 or CAN interface

Motion Controllers
Series MCDC 3002

V2.5, 4-Quadrant PWMwith RS232 or CAN interface

img

 

img

 

img

 

Motion Controllers
Series MCDC 3002

V2.5, 4-Quadrant PWMwith RS232 or CAN interface

Datasheet

Technical Information

Accessory Combination

Technical Manual

Communications Manual RS232

Communications Manual CANopen FAULHABER CAN

Communications Manual CANopen CiA

Software: Motion Manager

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.