Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 15/10

  

  • diameter 15 mm

Series 15/10 Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
15/10 3,33:1 1 350 500 3,33:1
15/10 4,5:1 1 350 500 4,5:1
15/10 11:1 2 350 500 11:1
15/10 15:1 2 350 500 15:1
15/10 20:1 2 350 500 20:1
15/10 37:1 3 350 500 37:1
15/10 44:1 3 350 500 44:1
15/10 50:1 3 350 500 50:1
15/10 68:1 3 350 500 68:1
15/10 81:1 3 350 500 81:1
15/10 91:1 3 350 500 91:1
15/10 123:1 4 350 500 123:1
15/10 148:1 4 350 500 148:1
15/10 167:1 4 350 500 167:1
15/10 178:1 4 350 500 178:1
15/10 200:1 4 350 500 200:1
15/10 240:1 4 350 500 240:1
15/10 270:1 4 350 500 270:1
15/10 304:1 4 350 500 304:1
15/10 365:1 4 350 500 365:1
15/10 412:1 5 350 500 412:1
15/10 494:1 5 350 500 494:1
15/10 593:1 5 350 500 593:1
15/10 667:1 5 350 500 667:1
15/10 750:1 5 350 500 750:1
15/10 800:1 5 350 500 800:1
15/10 900:1 5 350 500 900:1
15/10 1013:1 5 350 500 1.013:1
15/10 1367:1 5 350 500 1.367:1

Planetary Gearheads
Series 15/10

  

  • diameter 15 mm

Motors

Planetary Gearheads
Series 15/10

  

  • diameter 15 mm

img

 

Planetary Gearheads
Series 15/10

  

  • diameter 15 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.