Career Press Suppliers
Career Press Suppliers

DC-Micromotors Series 1336 ... CXR

Graphite Commutation

Key Features
Nominal voltage:
6 ... 24 V
Rated torque up to:
3.6 mNm
No-load speed up to:
8900 min⁻¹
Stall torque up to:
8.6 mNm
Diameter:
13 mm
Length:
36 mm
Advantages
Highly dynamic performance due to a low rotor inertia
Shockproof all-steel housing with corrosion-resistant coating
Powerful rare-earth magnet
Wide operating temperature range: -30 °C to +100 °C (optional -55 °C)
Durable graphite commutation
No cogging
Very high power density
Variants:
Series 1336U006CXR
UN : Nominal voltage : 6 V |MN : Rated torque up to : 3.5 mNm |n0 : No-load speed up to : 8300 min⁻¹ |MH : Stall torque up to : 8.1 mNm |Ø : Diameter : 13 mm |L : Length : 36 mm
Series 1336U012CXR
UN : Nominal voltage : 12 V |MN : Rated torque up to : 3.6 mNm |n0 : No-load speed up to : 8700 min⁻¹ |MH : Stall torque up to : 8.6 mNm |Ø : Diameter : 13 mm |L : Length : 36 mm
Series 1336U018CXR
UN : Nominal voltage : 18 V |MN : Rated torque up to : 3.5 mNm |n0 : No-load speed up to : 8800 min⁻¹ |MH : Stall torque up to : 8.6 mNm |Ø : Diameter : 13 mm |L : Length : 36 mm
Series 1336U024CXR
UN : Nominal voltage : 24 V |MN : Rated torque up to : 3.6 mNm |n0 : No-load speed up to : 8900 min⁻¹ |MH : Stall torque up to : 8.6 mNm |Ø : Diameter : 13 mm |L : Length : 36 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 3.98 Ω
Efficiency, max.ηmax. 58 %
No-load speedn0 8300 min⁻¹
No-load currentI0 0.058 A
Stall torqueMH 8.1 mNm
Friction torqueMR 0.35 mNm
Speed constantkn 1568 min⁻¹/V
Back-EMF constantkE 0.638 mV/min⁻¹
Torque constantkM 6.09 mNm/A
Current constantkI 0.164 A/mNm
Slope of n-M curveΔn/ΔM 1025 min⁻¹/mNm
Rotor inductanceL 70 µH
Mechanical time constantτm 5.9 ms
Rotor inertiaJ 0.55 gcm²
Angular accelerationαmax. 147 ·10³rad/s²
Thermal resistanceRth1/Rth2 13 / 28 K/W
Thermal time constantτw1/τw2 11 / 245 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 21 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 10000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 3.98 Ω
Efficiency, max.ηmax. 58 %
No-load speedn0 8300 min⁻¹
No-load currentI0 0.058 A
Stall torqueMH 8.1 mNm
Friction torqueMR 0.35 mNm
Speed constantkn 1568 min⁻¹/V
Back-EMF constantkE 0.638 mV/min⁻¹
Torque constantkM 6.09 mNm/A
Current constantkI 0.164 A/mNm
Slope of n-M curveΔn/ΔM 1025 min⁻¹/mNm
Rotor inductanceL 70 µH
Mechanical time constantτm 5.9 ms
Rotor inertiaJ 0.55 gcm²
Angular accelerationαmax. 147 ·10³rad/s²
Thermal resistanceRth1/Rth2 13 / 28 K/W
Thermal time constantτw1/τw2 11 / 245 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 21 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 10000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 15.6 Ω
Efficiency, max.ηmax. 62 %
No-load speedn0 8700 min⁻¹
No-load currentI0 0.029 A
Stall torqueMH 8.6 mNm
Friction torqueMR 0.35 mNm
Speed constantkn 783 min⁻¹/V
Back-EMF constantkE 1.277 mV/min⁻¹
Torque constantkM 12.19 mNm/A
Current constantkI 0.082 A/mNm
Slope of n-M curveΔn/ΔM 1003 min⁻¹/mNm
Rotor inductanceL 280 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 0.57 gcm²
Angular accelerationαmax. 152 ·10³rad/s²
Thermal resistanceRth1/Rth2 13 / 28 K/W
Thermal time constantτw1/τw2 11 / 245 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 21 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 10000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 15.6 Ω
Efficiency, max.ηmax. 62 %
No-load speedn0 8700 min⁻¹
No-load currentI0 0.029 A
Stall torqueMH 8.6 mNm
Friction torqueMR 0.35 mNm
Speed constantkn 783 min⁻¹/V
Back-EMF constantkE 1.277 mV/min⁻¹
Torque constantkM 12.19 mNm/A
Current constantkI 0.082 A/mNm
Slope of n-M curveΔn/ΔM 1003 min⁻¹/mNm
Rotor inductanceL 280 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 0.57 gcm²
Angular accelerationαmax. 152 ·10³rad/s²
Thermal resistanceRth1/Rth2 13 / 28 K/W
Thermal time constantτw1/τw2 11 / 245 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 21 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 10000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 36.6 Ω
Efficiency, max.ηmax. 64 %
No-load speedn0 8800 min⁻¹
No-load currentI0 0.019 A
Stall torqueMH 8.6 mNm
Friction torqueMR 0.35 mNm
Speed constantkn 525 min⁻¹/V
Back-EMF constantkE 1.904 mV/min⁻¹
Torque constantkM 18.18 mNm/A
Current constantkI 0.055 A/mNm
Slope of n-M curveΔn/ΔM 1057 min⁻¹/mNm
Rotor inductanceL 656 µH
Mechanical time constantτm 6.1 ms
Rotor inertiaJ 0.55 gcm²
Angular accelerationαmax. 156 ·10³rad/s²
Thermal resistanceRth1/Rth2 13 / 28 K/W
Thermal time constantτw1/τw2 11 / 245 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 21 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 10000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 36.6 Ω
Efficiency, max.ηmax. 64 %
No-load speedn0 8800 min⁻¹
No-load currentI0 0.019 A
Stall torqueMH 8.6 mNm
Friction torqueMR 0.35 mNm
Speed constantkn 525 min⁻¹/V
Back-EMF constantkE 1.904 mV/min⁻¹
Torque constantkM 18.18 mNm/A
Current constantkI 0.055 A/mNm
Slope of n-M curveΔn/ΔM 1057 min⁻¹/mNm
Rotor inductanceL 656 µH
Mechanical time constantτm 6.1 ms
Rotor inertiaJ 0.55 gcm²
Angular accelerationαmax. 156 ·10³rad/s²
Thermal resistanceRth1/Rth2 13 / 28 K/W
Thermal time constantτw1/τw2 11 / 245 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 21 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 10000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 63.7 Ω
Efficiency, max.ηmax. 64 %
No-load speedn0 8900 min⁻¹
No-load currentI0 0.014 A
Stall torqueMH 8.6 mNm
Friction torqueMR 0.35 mNm
Speed constantkn 392 min⁻¹/V
Back-EMF constantkE 2.552 mV/min⁻¹
Torque constantkM 24.37 mNm/A
Current constantkI 0.041 A/mNm
Slope of n-M curveΔn/ΔM 1024 min⁻¹/mNm
Rotor inductanceL 1100 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 0.56 gcm²
Angular accelerationαmax. 154 ·10³rad/s²
Thermal resistanceRth1/Rth2 13 / 28 K/W
Thermal time constantτw1/τw2 11 / 245 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 21 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 10000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 63.7 Ω
Efficiency, max.ηmax. 64 %
No-load speedn0 8900 min⁻¹
No-load currentI0 0.014 A
Stall torqueMH 8.6 mNm
Friction torqueMR 0.35 mNm
Speed constantkn 392 min⁻¹/V
Back-EMF constantkE 2.552 mV/min⁻¹
Torque constantkM 24.37 mNm/A
Current constantkI 0.041 A/mNm
Slope of n-M curveΔn/ΔM 1024 min⁻¹/mNm
Rotor inductanceL 1100 µH
Mechanical time constantτm 6 ms
Rotor inertiaJ 0.56 gcm²
Angular accelerationαmax. 154 ·10³rad/s²
Thermal resistanceRth1/Rth2 13 / 28 K/W
Thermal time constantτw1/τw2 11 / 245 s
Operating temperature range -30 ... 100 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 21 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 10000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB
Operating Area
Operating Area (1336U006CXR)
Recommended operation areas at nominal voltage 6 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1336U006CXR)
Operating Area
Operating Area (1336U012CXR)
Recommended operation areas at nominal voltage 12 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1336U012CXR)
Operating Area
Operating Area (1336U018CXR)
Recommended operation areas at nominal voltage 18 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1336U018CXR)
Operating Area
Operating Area (1336U024CXR)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1336U024CXR)
Precision Gearheads
Planetary Gearheads
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Encoders
Incremental encoder
IE2-1024 Series  by FAULHABER
Series IE2-1024
magnetic Encoder, digital outputs, 2 channels, 64 - 1024 lines per revolution
IEH2-4096 Series  by FAULHABER
Series IEH2-4096
magnetic Encoder, digital outputs, 2 channels, 16 - 4096 lines per revolution
IEH3-4096 Series  by FAULHABER
Series IEH3-4096
magnetic Encoder, digital outputs, 3 channels, 256 - 4096 lines per revolution
IEH3-4096L Series  by FAULHABER
Series IEH3-4096L
magnetic Encoder, digital outputs, 3 channels, 256 - 4096 lines per revolution, Line Driver
Drive Electronics
Motion Controllers
MC 3001 B Series  by FAULHABER
Series MC 3001 B
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3001 P Series  by FAULHABER
Series MC 3001 P
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3603 S Series  by FAULHABER
Series MC 3603 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5004 P Series  by FAULHABER
Series MC 5004 P
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Speed Controllers
SC 1801 P Series  by FAULHABER
Series SC 1801 P
2-Quadrant PWM configurable via PC
SC 1801 S Series  by FAULHABER
Series SC 1801 S
2-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
FAULHABER CXR Series 1336 ... CXR by FAULHABER
FAULHABER CXR Series 1336 ... CXR by FAULHABER
FAULHABER CXR Series 1336 ... CXR by FAULHABER
FAULHABER CXR Series 1336 ... CXR by FAULHABER
FAULHABER CXR Series 1336 ... CXR by FAULHABER
FAULHABER CXR Series 1336 ... CXR by FAULHABER
FAULHABER CXR Series 1336 ... CXR by FAULHABER
FAULHABER CXR Series 1336 ... CXR by FAULHABER
Your Choice
Selected Variant
Series 1336U006CXR
Graphite Commutation
Key Features
Nominal voltage: 6 V
Rated torque up to: 3.5 mNm
No-load speed up to: 8300 min⁻¹
Stall torque up to: 8.1 mNm
Diameter: 13 mm
Length: 36 mm
Selected Variant
Series 1336U012CXR
Graphite Commutation
Key Features
Nominal voltage: 12 V
Rated torque up to: 3.6 mNm
No-load speed up to: 8700 min⁻¹
Stall torque up to: 8.6 mNm
Diameter: 13 mm
Length: 36 mm
Selected Variant
Series 1336U018CXR
Graphite Commutation
Key Features
Nominal voltage: 18 V
Rated torque up to: 3.5 mNm
No-load speed up to: 8800 min⁻¹
Stall torque up to: 8.6 mNm
Diameter: 13 mm
Length: 36 mm
Selected Variant
Series 1336U024CXR
Graphite Commutation
Key Features
Nominal voltage: 24 V
Rated torque up to: 3.6 mNm
No-load speed up to: 8900 min⁻¹
Stall torque up to: 8.6 mNm
Diameter: 13 mm
Length: 36 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.