DC-Micromotors

Originally invented by Dr. Fritz Faulhaber Sr. and patented in 1958, the FAULHABER coreless (or ironless) progressive, self-supporting, skew-wound rotor winding is at the heart of every FAULHABER DC-Micromotor.

This revolutionary technology created new possibilities for customer application of DC-Motors where the highest power, best dynamic performance, in the smallest possible size and weight are required.

Features and benefits

No cogging torque · Smooth position and speed control · High efficiency· Low Noise · High torque · Low Weight · Very low rotor inertia · Dynamic start-stop operation · Low torque ripple and EMI

imgimgimg
  • img
  • img
  • img

DC-Micromotors
Series 1741...CXR

Graphite Commutation

  • diameter 17 mm
  • • length 41.2 mm

Series 1741...CXR Variants

Product UN(V) n0(min⁻¹) MH(mNm) MN(mNm)
1741U006CXR 6 7,100 30.6 8.8
1741U012CXR 12 7,600 27.9 8.4
1741U018CXR 18 7,300 26.1 8.4
1741U024CXR 24 7,300 26.2 8.4

DC-Micromotors
Series 1741...CXR

Graphite Commutation

  • diameter 17 mm
  • • length 41.2 mm

Encoders

Gearheads

Drive Electronics

Accessories

DC-Micromotors
Series 1741...CXR

Graphite Commutation

  • diameter 17 mm
  • • length 41.2 mm

img

 

DC-Micromotors
Series 1741...CXR

Graphite Commutation

  • diameter 17 mm
  • • length 41.2 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.