Lead Screws and Options

Stepper motors can be used for more than just a rotation.

When combined with lead screws, they provide a high accuracy linear positioning system that provides the benefits of a stepper (open loop control, long life, high torque density, etc.).

imgimgimg
  • img
  • img
  • img

Lead Screw
Series M1,6 x 0,35 x L1

Linear actuation for positioning tasks

  • Nominal diameter 1.6 mm

Series M1,6 x 0,35 x L1 Variants

Product Ph(mm) P (µm)
M1,6 x 0,35 x 7,5 0.35 0.5
M1,6 x 0,35 x 15 0.35 0.5
M1,6 x 0,35 x 15T 0.35 0.5
M1,6 x 0,35 x 25T 0.35 0.5
M1,6 x 0,35 x L1 0.35 0.5
M1,6 x 0,35 x L1T 0.35 0.5

Lead Screw
Series M1,6 x 0,35 x L1

Linear actuation for positioning tasks

  • Nominal diameter 1.6 mm

Motors

Lead Screw
Series M1,6 x 0,35 x L1

Linear actuation for positioning tasks

  • Nominal diameter 1.6 mm

img

 

Lead Screw
Series M1,6 x 0,35 x L1

Linear actuation for positioning tasks

  • Nominal diameter 1.6 mm

Datasheet

Technical Information

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.