DC-Micromotors

Originally invented by Dr. Fritz Faulhaber Sr. and patented in 1958, the FAULHABER coreless (or ironless) progressive, self-supporting, skew-wound rotor winding is at the heart of every FAULHABER DC-Micromotor.

This revolutionary technology created new possibilities for customer application of DC-Motors where the highest power, best dynamic performance, in the smallest possible size and weight are required.

Features and benefits

No cogging torque · Smooth position and speed control · High efficiency· Low Noise · High torque · Low Weight · Very low rotor inertia · Dynamic start-stop operation · Low torque ripple and EMI

imgimgimg
  • img
  • img
  • img

DC-Micromotors
Series 2230...S

Precious Metal Commutation

  • diameter 22 mm
  • • length 30 mm

Series 2230...S Variants

Product UN(V) n0(min⁻¹) MH(mNm) MN(mNm)
2230T003S 3 9,600 14.7 2
2230T006S 6 9,300 12.1 4.1
2230T012S 12 9,500 13.2 4.6
2230T015S 15 8,400 11.9 4.7
2230T024S 24 9,000 12 4.5
2230T040S 40 8,200 9.37 4.2

DC-Micromotors
Series 2230...S

Precious Metal Commutation

  • diameter 22 mm
  • • length 30 mm

Encoders

Gearheads

  • Spur Gearheads
  • 22/2
  • Spur Gearheads, zero backlash
  • 22/5

Drive Electronics

Accessories

DC-Micromotors
Series 2230...S

Precious Metal Commutation

  • diameter 22 mm
  • • length 30 mm

img

 

DC-Micromotors
Series 2230...S

Precious Metal Commutation

  • diameter 22 mm
  • • length 30 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.