Career Press Suppliers
Career Press Suppliers

DC-Micromotors Series 2224 ... SR

Precious Metal Commutation

Key Features
Nominal voltage:
3 ... 36 V
Rated torque up to:
6.29 mNm
No-load speed up to:
8200 min⁻¹
Stall torque up to:
21.2 mNm
Diameter:
22 mm
Length:
24.2 mm
Advantages
Powerful rare-earth magnet
Wide operating temperature range: -30 °C to +85 °C (optional to +125 °C)
All-steel housing with corrosion-resistant coating
No cogging torque, highly dynamic performance, precise speed control
Low current and starting voltage
Extremely compact and lightweight design with integrated encoder
Variants:
Series 2224U003SR
UN : Nominal voltage : 3 V |MN : Rated torque up to : 2.17 mNm |n0 : No-load speed up to : 8180 min⁻¹ |MH : Stall torque up to : 18.2 mNm |Ø : Diameter : 22 mm |L : Length : 24.2 mm
Series 2224U006SR
UN : Nominal voltage : 6 V |MN : Rated torque up to : 4.47 mNm |n0 : No-load speed up to : 8200 min⁻¹ |MH : Stall torque up to : 21.1 mNm |Ø : Diameter : 22 mm |L : Length : 24.2 mm
Series 2224U012SR
UN : Nominal voltage : 12 V |MN : Rated torque up to : 6.21 mNm |n0 : No-load speed up to : 7810 min⁻¹ |MH : Stall torque up to : 19.8 mNm |Ø : Diameter : 22 mm |L : Length : 24.2 mm
Series 2224U018SR
UN : Nominal voltage : 18 V |MN : Rated torque up to : 6.29 mNm |n0 : No-load speed up to : 8130 min⁻¹ |MH : Stall torque up to : 21.2 mNm |Ø : Diameter : 22 mm |L : Length : 24.2 mm
Series 2224U024SR
UN : Nominal voltage : 24 V |MN : Rated torque up to : 6.04 mNm |n0 : No-load speed up to : 7890 min⁻¹ |MH : Stall torque up to : 19 mNm |Ø : Diameter : 22 mm |L : Length : 24.2 mm
Series 2224U036SR
UN : Nominal voltage : 36 V |MN : Rated torque up to : 5.78 mNm |n0 : No-load speed up to : 7820 min⁻¹ |MH : Stall torque up to : 17.2 mNm |Ø : Diameter : 22 mm |L : Length : 24.2 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 0.564 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 8180 min⁻¹
No-load currentI0 0.0665 A
Stall torqueMH 18.2 mNm
Friction torqueMR 0.23 mNm
Speed constantkn 2750 min⁻¹/V
Back-EMF constantkE 0.366 mV/min⁻¹
Torque constantkM 3.47 mNm/A
Current constantkI 0.286 A/mNm
Slope of n-M curveΔn/ΔM 447 min⁻¹/mNm
Rotor inductanceL 11.5 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.4 gcm²
Angular accelerationαmax. 77 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 0.564 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 8180 min⁻¹
No-load currentI0 0.0665 A
Stall torqueMH 18.2 mNm
Friction torqueMR 0.23 mNm
Speed constantkn 2750 min⁻¹/V
Back-EMF constantkE 0.366 mV/min⁻¹
Torque constantkM 3.47 mNm/A
Current constantkI 0.286 A/mNm
Slope of n-M curveΔn/ΔM 447 min⁻¹/mNm
Rotor inductanceL 11.5 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.4 gcm²
Angular accelerationαmax. 77 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 0.564 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 8180 min⁻¹
No-load currentI0 0.0665 A
Stall torqueMH 18.2 mNm
Friction torqueMR 0.23 mNm
Speed constantkn 2750 min⁻¹/V
Back-EMF constantkE 0.366 mV/min⁻¹
Torque constantkM 3.47 mNm/A
Current constantkI 0.286 A/mNm
Slope of n-M curveΔn/ΔM 447 min⁻¹/mNm
Rotor inductanceL 11.5 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.4 gcm²
Angular accelerationαmax. 77 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 0.564 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 8180 min⁻¹
No-load currentI0 0.0665 A
Stall torqueMH 18.2 mNm
Friction torqueMR 0.23 mNm
Speed constantkn 2750 min⁻¹/V
Back-EMF constantkE 0.366 mV/min⁻¹
Torque constantkM 3.47 mNm/A
Current constantkI 0.286 A/mNm
Slope of n-M curveΔn/ΔM 447 min⁻¹/mNm
Rotor inductanceL 11.5 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.4 gcm²
Angular accelerationαmax. 77 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 1.95 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 8200 min⁻¹
No-load currentI0 0.0289 A
Stall torqueMH 21.1 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 1370 min⁻¹/V
Back-EMF constantkE 0.725 mV/min⁻¹
Torque constantkM 6.95 mNm/A
Current constantkI 0.144 A/mNm
Slope of n-M curveΔn/ΔM 386 min⁻¹/mNm
Rotor inductanceL 46 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.7 gcm²
Angular accelerationαmax. 78 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 1.95 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 8200 min⁻¹
No-load currentI0 0.0289 A
Stall torqueMH 21.1 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 1370 min⁻¹/V
Back-EMF constantkE 0.725 mV/min⁻¹
Torque constantkM 6.95 mNm/A
Current constantkI 0.144 A/mNm
Slope of n-M curveΔn/ΔM 386 min⁻¹/mNm
Rotor inductanceL 46 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.7 gcm²
Angular accelerationαmax. 78 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 1.95 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 8200 min⁻¹
No-load currentI0 0.0289 A
Stall torqueMH 21.1 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 1370 min⁻¹/V
Back-EMF constantkE 0.725 mV/min⁻¹
Torque constantkM 6.95 mNm/A
Current constantkI 0.144 A/mNm
Slope of n-M curveΔn/ΔM 386 min⁻¹/mNm
Rotor inductanceL 46 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.7 gcm²
Angular accelerationαmax. 78 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 1.95 Ω
Efficiency, max.ηmax. 82 %
No-load speedn0 8200 min⁻¹
No-load currentI0 0.0289 A
Stall torqueMH 21.1 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 1370 min⁻¹/V
Back-EMF constantkE 0.725 mV/min⁻¹
Torque constantkM 6.95 mNm/A
Current constantkI 0.144 A/mNm
Slope of n-M curveΔn/ΔM 386 min⁻¹/mNm
Rotor inductanceL 46 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.7 gcm²
Angular accelerationαmax. 78 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 8.77 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 7810 min⁻¹
No-load currentI0 0.0138 A
Stall torqueMH 19.8 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 655 min⁻¹/V
Back-EMF constantkE 1.52 mV/min⁻¹
Torque constantkM 14.6 mNm/A
Current constantkI 0.069 A/mNm
Slope of n-M curveΔn/ΔM 393 min⁻¹/mNm
Rotor inductanceL 203 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.7 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 8.77 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 7810 min⁻¹
No-load currentI0 0.0138 A
Stall torqueMH 19.8 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 655 min⁻¹/V
Back-EMF constantkE 1.52 mV/min⁻¹
Torque constantkM 14.6 mNm/A
Current constantkI 0.069 A/mNm
Slope of n-M curveΔn/ΔM 393 min⁻¹/mNm
Rotor inductanceL 203 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.7 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 8.77 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 7810 min⁻¹
No-load currentI0 0.0138 A
Stall torqueMH 19.8 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 655 min⁻¹/V
Back-EMF constantkE 1.52 mV/min⁻¹
Torque constantkM 14.6 mNm/A
Current constantkI 0.069 A/mNm
Slope of n-M curveΔn/ΔM 393 min⁻¹/mNm
Rotor inductanceL 203 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.7 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 8.77 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 7810 min⁻¹
No-load currentI0 0.0138 A
Stall torqueMH 19.8 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 655 min⁻¹/V
Back-EMF constantkE 1.52 mV/min⁻¹
Torque constantkM 14.6 mNm/A
Current constantkI 0.069 A/mNm
Slope of n-M curveΔn/ΔM 393 min⁻¹/mNm
Rotor inductanceL 203 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.7 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 17.6 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 8130 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 21.2 mNm
Friction torqueMR 0.21 mNm
Speed constantkn 454 min⁻¹/V
Back-EMF constantkE 2.2 mV/min⁻¹
Torque constantkM 21 mNm/A
Current constantkI 0.048 A/mNm
Slope of n-M curveΔn/ΔM 381 min⁻¹/mNm
Rotor inductanceL 421 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.8 gcm²
Angular accelerationαmax. 77 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 17.6 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 8130 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 21.2 mNm
Friction torqueMR 0.21 mNm
Speed constantkn 454 min⁻¹/V
Back-EMF constantkE 2.2 mV/min⁻¹
Torque constantkM 21 mNm/A
Current constantkI 0.048 A/mNm
Slope of n-M curveΔn/ΔM 381 min⁻¹/mNm
Rotor inductanceL 421 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.8 gcm²
Angular accelerationαmax. 77 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 17.6 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 8130 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 21.2 mNm
Friction torqueMR 0.21 mNm
Speed constantkn 454 min⁻¹/V
Back-EMF constantkE 2.2 mV/min⁻¹
Torque constantkM 21 mNm/A
Current constantkI 0.048 A/mNm
Slope of n-M curveΔn/ΔM 381 min⁻¹/mNm
Rotor inductanceL 421 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.8 gcm²
Angular accelerationαmax. 77 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 17.6 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 8130 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 21.2 mNm
Friction torqueMR 0.21 mNm
Speed constantkn 454 min⁻¹/V
Back-EMF constantkE 2.2 mV/min⁻¹
Torque constantkM 21 mNm/A
Current constantkI 0.048 A/mNm
Slope of n-M curveΔn/ΔM 381 min⁻¹/mNm
Rotor inductanceL 421 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.8 gcm²
Angular accelerationαmax. 77 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 36.1 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 7890 min⁻¹
No-load currentI0 0.007 A
Stall torqueMH 19 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 331 min⁻¹/V
Back-EMF constantkE 3.04 mV/min⁻¹
Torque constantkM 28.8 mNm/A
Current constantkI 0.034 A/mNm
Slope of n-M curveΔn/ΔM 415 min⁻¹/mNm
Rotor inductanceL 791 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.6 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 36.1 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 7890 min⁻¹
No-load currentI0 0.007 A
Stall torqueMH 19 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 331 min⁻¹/V
Back-EMF constantkE 3.04 mV/min⁻¹
Torque constantkM 28.8 mNm/A
Current constantkI 0.034 A/mNm
Slope of n-M curveΔn/ΔM 415 min⁻¹/mNm
Rotor inductanceL 791 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.6 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 36.1 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 7890 min⁻¹
No-load currentI0 0.007 A
Stall torqueMH 19 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 331 min⁻¹/V
Back-EMF constantkE 3.04 mV/min⁻¹
Torque constantkM 28.8 mNm/A
Current constantkI 0.034 A/mNm
Slope of n-M curveΔn/ΔM 415 min⁻¹/mNm
Rotor inductanceL 791 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.6 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 36.1 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 7890 min⁻¹
No-load currentI0 0.007 A
Stall torqueMH 19 mNm
Friction torqueMR 0.2 mNm
Speed constantkn 331 min⁻¹/V
Back-EMF constantkE 3.04 mV/min⁻¹
Torque constantkM 28.8 mNm/A
Current constantkI 0.034 A/mNm
Slope of n-M curveΔn/ΔM 415 min⁻¹/mNm
Rotor inductanceL 791 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.6 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 90.3 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 7820 min⁻¹
No-load currentI0 0.0051 A
Stall torqueMH 17.2 mNm
Friction torqueMR 0.22 mNm
Speed constantkn 219 min⁻¹/V
Back-EMF constantkE 4.56 mV/min⁻¹
Torque constantkM 43.6 mNm/A
Current constantkI 0.023 A/mNm
Slope of n-M curveΔn/ΔM 454 min⁻¹/mNm
Rotor inductanceL 1810 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.3 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 90.3 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 7820 min⁻¹
No-load currentI0 0.0051 A
Stall torqueMH 17.2 mNm
Friction torqueMR 0.22 mNm
Speed constantkn 219 min⁻¹/V
Back-EMF constantkE 4.56 mV/min⁻¹
Torque constantkM 43.6 mNm/A
Current constantkI 0.023 A/mNm
Slope of n-M curveΔn/ΔM 454 min⁻¹/mNm
Rotor inductanceL 1810 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.3 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 90.3 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 7820 min⁻¹
No-load currentI0 0.0051 A
Stall torqueMH 17.2 mNm
Friction torqueMR 0.22 mNm
Speed constantkn 219 min⁻¹/V
Back-EMF constantkE 4.56 mV/min⁻¹
Torque constantkM 43.6 mNm/A
Current constantkI 0.023 A/mNm
Slope of n-M curveΔn/ΔM 454 min⁻¹/mNm
Rotor inductanceL 1810 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.3 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 90.3 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 7820 min⁻¹
No-load currentI0 0.0051 A
Stall torqueMH 17.2 mNm
Friction torqueMR 0.22 mNm
Speed constantkn 219 min⁻¹/V
Back-EMF constantkE 4.56 mV/min⁻¹
Torque constantkM 43.6 mNm/A
Current constantkI 0.023 A/mNm
Slope of n-M curveΔn/ΔM 454 min⁻¹/mNm
Rotor inductanceL 1810 µH
Mechanical time constantτm 11 ms
Rotor inertiaJ 2.3 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 8.4 / 24 K/W
Thermal time constantτw1/τw2 12 / 471.6 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 46 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 9000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB
Operating Area
Operating Area (2224U003SR)
Recommended operation areas at nominal voltage 3 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2224U003SR)
Operating Area
Operating Area (2224U006SR)
Recommended operation areas at nominal voltage 6 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2224U006SR)
Operating Area
Operating Area (2224U012SR)
Recommended operation areas at nominal voltage 12 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2224U012SR)
Operating Area
Operating Area (2224U018SR)
Recommended operation areas at nominal voltage 18 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2224U018SR)
Operating Area
Operating Area (2224U024SR)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2224U024SR)
Operating Area
Operating Area (2224U036SR)
Recommended operation areas at nominal voltage 36 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2224U036SR)
Precision Gearheads
Planetary Gearheads
FAULHABER GPT
22GPT Series  by FAULHABER
Series 22GPT
High Torque
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Encoders
Incremental encoder
IE2-1024 Series  by FAULHABER
Series IE2-1024
magnetic Encoder, digital outputs, 2 channels, 64 - 1024 lines per revolution
IEH2-4096 Series  by FAULHABER
Series IEH2-4096
magnetic Encoder, digital outputs, 2 channels, 16 - 4096 lines per revolution
IEH3-4096 Series  by FAULHABER
Series IEH3-4096
magnetic Encoder, digital outputs, 3 channels, 256 - 4096 lines per revolution
IEH3-4096L Series  by FAULHABER
Series IEH3-4096L
magnetic Encoder, digital outputs, 3 channels, 256 - 4096 lines per revolution, Line Driver
Drive Electronics
Motion Controllers
MC 3001 B Series  by FAULHABER
Series MC 3001 B
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3001 P Series  by FAULHABER
Series MC 3001 P
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3603 S Series  by FAULHABER
Series MC 3603 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5004 P Series  by FAULHABER
Series MC 5004 P
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Speed Controllers
SC 1801 P Series  by FAULHABER
Series SC 1801 P
2-Quadrant PWM configurable via PC
SC 1801 S Series  by FAULHABER
Series SC 1801 S
2-Quadrant PWM configurable via PC
SC 2402 P Series  by FAULHABER
Series SC 2402 P
2-Quadrant PWM configurable via PC
SC 2804 S Series  by FAULHABER
Series SC 2804 S
2-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
FAULHABER SR Series 2224 ... SR by FAULHABER
Your Choice
Selected Variant
Series 2224U003SR
Precious Metal Commutation
Key Features
Nominal voltage: 3 V
Rated torque up to: 2.17 mNm
No-load speed up to: 8180 min⁻¹
Stall torque up to: 18.2 mNm
Diameter: 22 mm
Length: 24.2 mm
Selected Variant
Series 2224U006SR
Precious Metal Commutation
Key Features
Nominal voltage: 6 V
Rated torque up to: 4.47 mNm
No-load speed up to: 8200 min⁻¹
Stall torque up to: 21.1 mNm
Diameter: 22 mm
Length: 24.2 mm
Selected Variant
Series 2224U012SR
Precious Metal Commutation
Key Features
Nominal voltage: 12 V
Rated torque up to: 6.21 mNm
No-load speed up to: 7810 min⁻¹
Stall torque up to: 19.8 mNm
Diameter: 22 mm
Length: 24.2 mm
Selected Variant
Series 2224U018SR
Precious Metal Commutation
Key Features
Nominal voltage: 18 V
Rated torque up to: 6.29 mNm
No-load speed up to: 8130 min⁻¹
Stall torque up to: 21.2 mNm
Diameter: 22 mm
Length: 24.2 mm
Selected Variant
Series 2224U024SR
Precious Metal Commutation
Key Features
Nominal voltage: 24 V
Rated torque up to: 6.04 mNm
No-load speed up to: 7890 min⁻¹
Stall torque up to: 19 mNm
Diameter: 22 mm
Length: 24.2 mm
Selected Variant
Series 2224U036SR
Precious Metal Commutation
Key Features
Nominal voltage: 36 V
Rated torque up to: 5.78 mNm
No-load speed up to: 7820 min⁻¹
Stall torque up to: 17.2 mNm
Diameter: 22 mm
Length: 24.2 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.