DC-Micromotors

Originally invented by Dr. Fritz Faulhaber Sr. and patented in 1958, the FAULHABER coreless (or ironless) progressive, self-supporting, skew-wound rotor winding is at the heart of every FAULHABER DC-Micromotor.

This revolutionary technology created new possibilities for customer application of DC-Motors where the highest power, best dynamic performance, in the smallest possible size and weight are required.

Features and benefits

No cogging torque · Smooth position and speed control · High efficiency· Low Noise · High torque · Low Weight · Very low rotor inertia · Dynamic start-stop operation · Low torque ripple and EMI

imgimgimg
  • img
  • img
  • img

DC-Micromotors
Series 1717...SR

Precious Metal Commutation

  • diameter 17 mm
  • • length 17 mm

Series 1717...SR Variants

Product UN(V) n0(min⁻¹) MH(mNm) MN(mNm)
1717T003SR 3 14,000 5.37 1.2
1717T006SR 6 14,000 5.34 2.1
1717T012SR 12 14,000 5.38 2.1
1717T018SR 18 12,300 4.66 2.1
1717T024SR 24 14,000 5.36 2.2

DC-Micromotors
Series 1717...SR

Precious Metal Commutation

  • diameter 17 mm
  • • length 17 mm

Encoders

Gearheads

  • Spur Gearheads
  • 16A

Drive Electronics

Accessories

DC-Micromotors
Series 1717...SR

Precious Metal Commutation

  • diameter 17 mm
  • • length 17 mm

img

 

DC-Micromotors
Series 1717...SR

Precious Metal Commutation

  • diameter 17 mm
  • • length 17 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.