DC-Micromotors

Originally invented by Dr. Fritz Faulhaber Sr. and patented in 1958, the FAULHABER coreless (or ironless) progressive, self-supporting, skew-wound rotor winding is at the heart of every FAULHABER DC-Micromotor.

This revolutionary technology created new possibilities for customer application of DC-Motors where the highest power, best dynamic performance, in the smallest possible size and weight are required.

Features and benefits

No cogging torque · Smooth position and speed control · High efficiency· Low Noise · High torque · Low Weight · Very low rotor inertia · Dynamic start-stop operation · Low torque ripple and EMI

imgimgimg
  • img
  • img
  • img

DC-Micromotors
Series 1524...SR

Precious Metal Commutation

  • diameter 15 mm
  • • length 23.8 mm

Series 1524...SR Variants

Product UN(V) n0(min⁻¹) MH(mNm) MN(mNm)
1524T003SR 3 10,600 6.95 1.7
1524T006SR 6 9,500 6.98 2.9
1524T009SR 9 10,000 7.18 2.9
1524T012SR 12 9,800 6.92 2.9
1524T018SR 18 9,800 7.07 2.9
1524T024SR 24 9,800 6.91 2.9

DC-Micromotors
Series 1524...SR

Precious Metal Commutation

  • diameter 15 mm
  • • length 23.8 mm

Encoders

Gearheads

  • Spur Gearheads, zero backlash
  • 15/8

Electronics

Accessories

DC-Micromotors
Series 1524...SR

Precious Metal Commutation

  • diameter 15 mm
  • • length 23.8 mm

img

 

DC-Micromotors
Series 1524...SR

Precious Metal Commutation

  • diameter 15 mm
  • • length 23.8 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.