Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 32ALN

Low noise

  • diameter 32 mm

Series 32ALN Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
32ALN 4:1 1 750 1,000 4:1
32ALN 7:1 1 750 1,000 7:1
32ALN 14:1 2 2,250 3,000 14:1
32ALN 19:1 2 2,250 3,000 19:1
32ALN 25:1 2 2,250 3,000 25:1
32ALN 29:1 2 2,250 3,000 29:1
32ALN 46:1 2 2,250 3,000 46:1
32ALN 46:1 3 4,500 6,000 68:1
32ALN 93:1 3 4,500 6,000 93:1
32ALN 124:1 3 4,500 6,000 124:1
32ALN 169:1 3 4,500 6,000 169:1
32ALN 236:1 3 4,500 6,000 236:1
32ALN 308:1 3 4,500 6,000 308:1
32ALN 344:1 4 4,500 6,000 344:1
32ALN 626:1 4 4,500 6,000 626:1
32ALN 1140:1 4 4,500 6,000 1.140:1
32ALN 2076:1 4 4,500 6,000 2.076:1

Planetary Gearheads
Series 32ALN

Low noise

  • diameter 32 mm

Planetary Gearheads
Series 32ALN

Low noise

  • diameter 32 mm

img

 

Planetary Gearheads
Series 32ALN

Low noise

  • diameter 32 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.