Spur Gearheads

A wide range of high quality spur gearheads are available to compliment FAULHABER DC-Micromotors.

The all metal or plastic input-stage geartrain assures extremely quiet running.

Features and benefits

Available in a wide variety of reduction ratios including very high ratios · Zero backlash versions are available · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings

imgimgimg
  • img
  • img
  • img

Spur Gearheads
Series 15/5S

  

  • diameter 16 mm

Series 15/5S Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
15/5S 6,3:1 2 60 150 6,3:1
15/5S 11,8:1 2 60 150 11,8:1
15/5S 22:1 3 60 150 22:1
15/5S 41:1 3 60 150 41:1
15/5S 76:1 4 100 300 76:1
15/5S 141:1 4 100 150 141:1
15/5S 262:1 5 100 300 262:1
15/5S 485:1 5 100 150 485:1
15/5S 900:1 6 100 300 900:1
15/5S 1670:1 6 100 150 1.670:1
15/5S 3101:1 7 100 300 3.101:1
15/5S 5752:1 7 100 150 5.752:1
15/5S 10683:1 8 100 300 10.683:1
15/5S 19813:1 8 100 150 19.813:1
15/5S 36796:1 9 100 300 36.796:1
15/5S 68245:1 9 100 150 68.245:1
15/5S 126741:1 10 100 300 126.741:1
15/5S 235067:1 10 100 150 235.067:1

Spur Gearheads
Series 15/5S

  

  • diameter 16 mm

Motors

Spur Gearheads
Series 15/5S

  

  • diameter 16 mm

img

 

Spur Gearheads
Series 15/5S

  

  • diameter 16 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.