Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 1.27 Ω |
Efficiency, max. | ηmax. | 72 % |
No-load speed | n0 | 5200 min⁻¹ |
No-load current | I0 | 0.234 A |
Stall torque | MH | 181 mNm |
Friction torque | MR | 4.8 mNm |
Speed constant | kn | 464 min⁻¹/V |
Back-EMF constant | kE | 2.15 mV/min⁻¹ |
Torque constant | kM | 20.6 mNm/A |
Current constant | kI | 0.049 A/mNm |
Slope of n-M curve | Δn/ΔM | 28.7 min⁻¹/mNm |
Rotor inductance | L | 135 µH |
Mechanical time constant | τm | 7.5 ms |
Rotor inertia | J | 25 gcm² |
Angular acceleration | αmax. | 73 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.5 / 9 K/W |
Thermal time constant | τw1/τw2 | 17 / 660 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 175 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 6000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 1.27 Ω |
Efficiency, max. | ηmax. | 72 % |
No-load speed | n0 | 5200 min⁻¹ |
No-load current | I0 | 0.234 A |
Stall torque | MH | 181 mNm |
Friction torque | MR | 4.8 mNm |
Speed constant | kn | 464 min⁻¹/V |
Back-EMF constant | kE | 2.15 mV/min⁻¹ |
Torque constant | kM | 20.6 mNm/A |
Current constant | kI | 0.049 A/mNm |
Slope of n-M curve | Δn/ΔM | 28.7 min⁻¹/mNm |
Rotor inductance | L | 135 µH |
Mechanical time constant | τm | 7.5 ms |
Rotor inertia | J | 25 gcm² |
Angular acceleration | αmax. | 73 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.5 / 9 K/W |
Thermal time constant | τw1/τw2 | 17 / 660 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 175 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 6000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 2.73 Ω |
Efficiency, max. | ηmax. | 70 % |
No-load speed | n0 | 5300 min⁻¹ |
No-load current | I0 | 0.157 A |
Stall torque | MH | 196 mNm |
Friction torque | MR | 4.8 mNm |
Speed constant | kn | 304 min⁻¹/V |
Back-EMF constant | kE | 3.29 mV/min⁻¹ |
Torque constant | kM | 31.4 mNm/A |
Current constant | kI | 0.032 A/mNm |
Slope of n-M curve | Δn/ΔM | 26.4 min⁻¹/mNm |
Rotor inductance | L | 310 µH |
Mechanical time constant | τm | 7.5 ms |
Rotor inertia | J | 27 gcm² |
Angular acceleration | αmax. | 73 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.5 / 9 K/W |
Thermal time constant | τw1/τw2 | 17 / 660 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 175 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 6000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 2.73 Ω |
Efficiency, max. | ηmax. | 70 % |
No-load speed | n0 | 5300 min⁻¹ |
No-load current | I0 | 0.157 A |
Stall torque | MH | 196 mNm |
Friction torque | MR | 4.8 mNm |
Speed constant | kn | 304 min⁻¹/V |
Back-EMF constant | kE | 3.29 mV/min⁻¹ |
Torque constant | kM | 31.4 mNm/A |
Current constant | kI | 0.032 A/mNm |
Slope of n-M curve | Δn/ΔM | 26.4 min⁻¹/mNm |
Rotor inductance | L | 310 µH |
Mechanical time constant | τm | 7.5 ms |
Rotor inertia | J | 27 gcm² |
Angular acceleration | αmax. | 73 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.5 / 9 K/W |
Thermal time constant | τw1/τw2 | 17 / 660 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 175 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 6000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 5 Ω |
Efficiency, max. | ηmax. | 73 % |
No-load speed | n0 | 5300 min⁻¹ |
No-load current | I0 | 0.117 A |
Stall torque | MH | 189 mNm |
Friction torque | MR | 4.8 mNm |
Speed constant | kn | 231 min⁻¹/V |
Back-EMF constant | kE | 4.33 mV/min⁻¹ |
Torque constant | kM | 41.3 mNm/A |
Current constant | kI | 0.024 A/mNm |
Slope of n-M curve | Δn/ΔM | 28 min⁻¹/mNm |
Rotor inductance | L | 540 µH |
Mechanical time constant | τm | 7.5 ms |
Rotor inertia | J | 26 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.5 / 9 K/W |
Thermal time constant | τw1/τw2 | 17 / 660 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 175 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 6000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 5 Ω |
Efficiency, max. | ηmax. | 73 % |
No-load speed | n0 | 5300 min⁻¹ |
No-load current | I0 | 0.117 A |
Stall torque | MH | 189 mNm |
Friction torque | MR | 4.8 mNm |
Speed constant | kn | 231 min⁻¹/V |
Back-EMF constant | kE | 4.33 mV/min⁻¹ |
Torque constant | kM | 41.3 mNm/A |
Current constant | kI | 0.024 A/mNm |
Slope of n-M curve | Δn/ΔM | 28 min⁻¹/mNm |
Rotor inductance | L | 540 µH |
Mechanical time constant | τm | 7.5 ms |
Rotor inertia | J | 26 gcm² |
Angular acceleration | αmax. | 74 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.5 / 9 K/W |
Thermal time constant | τw1/τw2 | 17 / 660 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 175 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 6000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 10.5 Ω |
Efficiency, max. | ηmax. | 71 % |
No-load speed | n0 | 5500 min⁻¹ |
No-load current | I0 | 0.081 A |
Stall torque | MH | 202 mNm |
Friction torque | MR | 4.8 mNm |
Speed constant | kn | 156 min⁻¹/V |
Back-EMF constant | kE | 6.42 mV/min⁻¹ |
Torque constant | kM | 61.3 mNm/A |
Current constant | kI | 0.016 A/mNm |
Slope of n-M curve | Δn/ΔM | 26.7 min⁻¹/mNm |
Rotor inductance | L | 1220 µH |
Mechanical time constant | τm | 7.5 ms |
Rotor inertia | J | 27 gcm² |
Angular acceleration | αmax. | 75 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.5 / 9 K/W |
Thermal time constant | τw1/τw2 | 17 / 660 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 175 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 6000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 10.5 Ω |
Efficiency, max. | ηmax. | 71 % |
No-load speed | n0 | 5500 min⁻¹ |
No-load current | I0 | 0.081 A |
Stall torque | MH | 202 mNm |
Friction torque | MR | 4.8 mNm |
Speed constant | kn | 156 min⁻¹/V |
Back-EMF constant | kE | 6.42 mV/min⁻¹ |
Torque constant | kM | 61.3 mNm/A |
Current constant | kI | 0.016 A/mNm |
Slope of n-M curve | Δn/ΔM | 26.7 min⁻¹/mNm |
Rotor inductance | L | 1220 µH |
Mechanical time constant | τm | 7.5 ms |
Rotor inertia | J | 27 gcm² |
Angular acceleration | αmax. | 75 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.5 / 9 K/W |
Thermal time constant | τw1/τw2 | 17 / 660 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 175 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 6000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 19.7 Ω |
Efficiency, max. | ηmax. | 73 % |
No-load speed | n0 | 5400 min⁻¹ |
No-load current | I0 | 0.058 A |
Stall torque | MH | 193 mNm |
Friction torque | MR | 4.8 mNm |
Speed constant | kn | 116 min⁻¹/V |
Back-EMF constant | kE | 8.58 mV/min⁻¹ |
Torque constant | kM | 82 mNm/A |
Current constant | kI | 0.012 A/mNm |
Slope of n-M curve | Δn/ΔM | 28 min⁻¹/mNm |
Rotor inductance | L | 2200 µH |
Mechanical time constant | τm | 7.5 ms |
Rotor inertia | J | 26 gcm² |
Angular acceleration | αmax. | 75 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.5 / 9 K/W |
Thermal time constant | τw1/τw2 | 17 / 660 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 175 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 6000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 19.7 Ω |
Efficiency, max. | ηmax. | 73 % |
No-load speed | n0 | 5400 min⁻¹ |
No-load current | I0 | 0.058 A |
Stall torque | MH | 193 mNm |
Friction torque | MR | 4.8 mNm |
Speed constant | kn | 116 min⁻¹/V |
Back-EMF constant | kE | 8.58 mV/min⁻¹ |
Torque constant | kM | 82 mNm/A |
Current constant | kI | 0.012 A/mNm |
Slope of n-M curve | Δn/ΔM | 28 min⁻¹/mNm |
Rotor inductance | L | 2200 µH |
Mechanical time constant | τm | 7.5 ms |
Rotor inertia | J | 26 gcm² |
Angular acceleration | αmax. | 75 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.5 / 9 K/W |
Thermal time constant | τw1/τw2 | 17 / 660 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 175 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 6000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |