Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 0.72 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 5600 min⁻¹ |
No-load current | I0 | 0.104 A |
Stall torque | MH | 306.7 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 494 min⁻¹/V |
Back-EMF constant | kE | 2.024 mV/min⁻¹ |
Torque constant | kM | 19.33 mNm/A |
Current constant | kI | 0.052 A/mNm |
Slope of n-M curve | Δn/ΔM | 18.4 min⁻¹/mNm |
Rotor inductance | L | 90 µH |
Mechanical time constant | τm | 3.3 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 180 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 0.72 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 5600 min⁻¹ |
No-load current | I0 | 0.104 A |
Stall torque | MH | 306.7 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 494 min⁻¹/V |
Back-EMF constant | kE | 2.024 mV/min⁻¹ |
Torque constant | kM | 19.33 mNm/A |
Current constant | kI | 0.052 A/mNm |
Slope of n-M curve | Δn/ΔM | 18.4 min⁻¹/mNm |
Rotor inductance | L | 90 µH |
Mechanical time constant | τm | 3.3 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 180 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 1.53 Ω |
Efficiency, max. | ηmax. | 85 % |
No-load speed | n0 | 5500 min⁻¹ |
No-load current | I0 | 0.067 A |
Stall torque | MH | 347.3 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 321 min⁻¹/V |
Back-EMF constant | kE | 3.113 mV/min⁻¹ |
Torque constant | kM | 29.73 mNm/A |
Current constant | kI | 0.034 A/mNm |
Slope of n-M curve | Δn/ΔM | 16.5 min⁻¹/mNm |
Rotor inductance | L | 214 µH |
Mechanical time constant | τm | 2.9 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 204 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 1.53 Ω |
Efficiency, max. | ηmax. | 85 % |
No-load speed | n0 | 5500 min⁻¹ |
No-load current | I0 | 0.067 A |
Stall torque | MH | 347.3 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 321 min⁻¹/V |
Back-EMF constant | kE | 3.113 mV/min⁻¹ |
Torque constant | kM | 29.73 mNm/A |
Current constant | kI | 0.034 A/mNm |
Slope of n-M curve | Δn/ΔM | 16.5 min⁻¹/mNm |
Rotor inductance | L | 214 µH |
Mechanical time constant | τm | 2.9 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 204 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 2.98 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.052 A |
Stall torque | MH | 302.9 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 247 min⁻¹/V |
Back-EMF constant | kE | 4.05 mV/min⁻¹ |
Torque constant | kM | 38.67 mNm/A |
Current constant | kI | 0.026 A/mNm |
Slope of n-M curve | Δn/ΔM | 19 min⁻¹/mNm |
Rotor inductance | L | 365 µH |
Mechanical time constant | τm | 3.4 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 178 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 2.98 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.052 A |
Stall torque | MH | 302.9 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 247 min⁻¹/V |
Back-EMF constant | kE | 4.05 mV/min⁻¹ |
Torque constant | kM | 38.67 mNm/A |
Current constant | kI | 0.026 A/mNm |
Slope of n-M curve | Δn/ΔM | 19 min⁻¹/mNm |
Rotor inductance | L | 365 µH |
Mechanical time constant | τm | 3.4 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 178 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 30 V |
Terminal resistance | R | 4.84 Ω |
Efficiency, max. | ηmax. | 84 % |
No-load speed | n0 | 5700 min⁻¹ |
No-load current | I0 | 0.041 A |
Stall torque | MH | 300.7 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 196 min⁻¹/V |
Back-EMF constant | kE | 5.11 mV/min⁻¹ |
Torque constant | kM | 48.84 mNm/A |
Current constant | kI | 0.02 A/mNm |
Slope of n-M curve | Δn/ΔM | 19.4 min⁻¹/mNm |
Rotor inductance | L | 579 µH |
Mechanical time constant | τm | 3.4 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 177 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 30 V |
Terminal resistance | R | 4.84 Ω |
Efficiency, max. | ηmax. | 84 % |
No-load speed | n0 | 5700 min⁻¹ |
No-load current | I0 | 0.041 A |
Stall torque | MH | 300.7 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 196 min⁻¹/V |
Back-EMF constant | kE | 5.11 mV/min⁻¹ |
Torque constant | kM | 48.84 mNm/A |
Current constant | kI | 0.02 A/mNm |
Slope of n-M curve | Δn/ΔM | 19.4 min⁻¹/mNm |
Rotor inductance | L | 579 µH |
Mechanical time constant | τm | 3.4 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 177 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 6.76 Ω |
Efficiency, max. | ηmax. | 85 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.035 A |
Stall torque | MH | 306.9 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 165 min⁻¹/V |
Back-EMF constant | kE | 6.07 mV/min⁻¹ |
Torque constant | kM | 58 mNm/A |
Current constant | kI | 0.017 A/mNm |
Slope of n-M curve | Δn/ΔM | 19.2 min⁻¹/mNm |
Rotor inductance | L | 816 µH |
Mechanical time constant | τm | 3.4 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 180 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 6.76 Ω |
Efficiency, max. | ηmax. | 85 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.035 A |
Stall torque | MH | 306.9 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 165 min⁻¹/V |
Back-EMF constant | kE | 6.07 mV/min⁻¹ |
Torque constant | kM | 58 mNm/A |
Current constant | kI | 0.017 A/mNm |
Slope of n-M curve | Δn/ΔM | 19.2 min⁻¹/mNm |
Rotor inductance | L | 816 µH |
Mechanical time constant | τm | 3.4 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 180 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 12.61 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.026 A |
Stall torque | MH | 283.1 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 122 min⁻¹/V |
Back-EMF constant | kE | 8.205 mV/min⁻¹ |
Torque constant | kM | 78.35 mNm/A |
Current constant | kI | 0.013 A/mNm |
Slope of n-M curve | Δn/ΔM | 19.6 min⁻¹/mNm |
Rotor inductance | L | 1500 µH |
Mechanical time constant | τm | 3.5 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 172 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 12.61 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 5800 min⁻¹ |
No-load current | I0 | 0.026 A |
Stall torque | MH | 283.1 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 122 min⁻¹/V |
Back-EMF constant | kE | 8.205 mV/min⁻¹ |
Torque constant | kM | 78.35 mNm/A |
Current constant | kI | 0.013 A/mNm |
Slope of n-M curve | Δn/ΔM | 19.6 min⁻¹/mNm |
Rotor inductance | L | 1500 µH |
Mechanical time constant | τm | 3.5 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 172 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.4 / 12.6 K/W |
Thermal time constant | τw1/τw2 | 28 / 810 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |