Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 0.711 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 6020 min⁻¹ |
No-load current | I0 | 0.11 A |
Stall torque | MH | 296 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 518 min⁻¹/V |
Back-EMF constant | kE | 1.81 mV/min⁻¹ |
Torque constant | kM | 18.4 mNm/A |
Current constant | kI | 0.058 A/mNm |
Slope of n-M curve | Δn/ΔM | 20 min⁻¹/mNm |
Rotor inductance | L | 93.2 µH |
Mechanical time constant | τm | 3.9 ms |
Rotor inertia | J | 16 gcm² |
Angular acceleration | αmax. | 170 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.1 / 12.19 K/W |
Thermal time constant | τw1/τw2 | 30 / 771.13 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, nickel plated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 0.711 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 6020 min⁻¹ |
No-load current | I0 | 0.11 A |
Stall torque | MH | 296 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 518 min⁻¹/V |
Back-EMF constant | kE | 1.81 mV/min⁻¹ |
Torque constant | kM | 18.4 mNm/A |
Current constant | kI | 0.058 A/mNm |
Slope of n-M curve | Δn/ΔM | 20 min⁻¹/mNm |
Rotor inductance | L | 93.2 µH |
Mechanical time constant | τm | 3.9 ms |
Rotor inertia | J | 16 gcm² |
Angular acceleration | αmax. | 170 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.1 / 12.19 K/W |
Thermal time constant | τw1/τw2 | 30 / 771.13 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, nickel plated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 1.7 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 6000 min⁻¹ |
No-load current | I0 | 0.0723 A |
Stall torque | MH | 288 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 340 min⁻¹/V |
Back-EMF constant | kE | 2.75 mV/min⁻¹ |
Torque constant | kM | 28.1 mNm/A |
Current constant | kI | 0.038 A/mNm |
Slope of n-M curve | Δn/ΔM | 20.5 min⁻¹/mNm |
Rotor inductance | L | 217 µH |
Mechanical time constant | τm | 3.9 ms |
Rotor inertia | J | 16 gcm² |
Angular acceleration | αmax. | 170 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.1 / 12.19 K/W |
Thermal time constant | τw1/τw2 | 30 / 771.13 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, nickel plated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 1.7 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 6000 min⁻¹ |
No-load current | I0 | 0.0723 A |
Stall torque | MH | 288 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 340 min⁻¹/V |
Back-EMF constant | kE | 2.75 mV/min⁻¹ |
Torque constant | kM | 28.1 mNm/A |
Current constant | kI | 0.038 A/mNm |
Slope of n-M curve | Δn/ΔM | 20.5 min⁻¹/mNm |
Rotor inductance | L | 217 µH |
Mechanical time constant | τm | 3.9 ms |
Rotor inertia | J | 16 gcm² |
Angular acceleration | αmax. | 170 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.1 / 12.19 K/W |
Thermal time constant | τw1/τw2 | 30 / 771.13 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, nickel plated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 2.85 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 6150 min⁻¹ |
No-load current | I0 | 0.0552 A |
Stall torque | MH | 302 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 259 min⁻¹/V |
Back-EMF constant | kE | 3.65 mV/min⁻¹ |
Torque constant | kM | 36.9 mNm/A |
Current constant | kI | 0.029 A/mNm |
Slope of n-M curve | Δn/ΔM | 20 min⁻¹/mNm |
Rotor inductance | L | 373 µH |
Mechanical time constant | τm | 3.9 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 170 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.1 / 12.19 K/W |
Thermal time constant | τw1/τw2 | 30 / 771.13 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, nickel plated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 2.85 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 6150 min⁻¹ |
No-load current | I0 | 0.0552 A |
Stall torque | MH | 302 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 259 min⁻¹/V |
Back-EMF constant | kE | 3.65 mV/min⁻¹ |
Torque constant | kM | 36.9 mNm/A |
Current constant | kI | 0.029 A/mNm |
Slope of n-M curve | Δn/ΔM | 20 min⁻¹/mNm |
Rotor inductance | L | 373 µH |
Mechanical time constant | τm | 3.9 ms |
Rotor inertia | J | 17 gcm² |
Angular acceleration | αmax. | 170 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.1 / 12.19 K/W |
Thermal time constant | τw1/τw2 | 30 / 771.13 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, nickel plated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 6.78 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 6090 min⁻¹ |
No-load current | I0 | 0.0362 A |
Stall torque | MH | 292 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 170 min⁻¹/V |
Back-EMF constant | kE | 5.51 mV/min⁻¹ |
Torque constant | kM | 56.2 mNm/A |
Current constant | kI | 0.019 A/mNm |
Slope of n-M curve | Δn/ΔM | 20.5 min⁻¹/mNm |
Rotor inductance | L | 868 µH |
Mechanical time constant | τm | 3.9 ms |
Rotor inertia | J | 16 gcm² |
Angular acceleration | αmax. | 170 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.1 / 12.19 K/W |
Thermal time constant | τw1/τw2 | 30 / 771.13 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, nickel plated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 6.78 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 6090 min⁻¹ |
No-load current | I0 | 0.0362 A |
Stall torque | MH | 292 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 170 min⁻¹/V |
Back-EMF constant | kE | 5.51 mV/min⁻¹ |
Torque constant | kM | 56.2 mNm/A |
Current constant | kI | 0.019 A/mNm |
Slope of n-M curve | Δn/ΔM | 20.5 min⁻¹/mNm |
Rotor inductance | L | 868 µH |
Mechanical time constant | τm | 3.9 ms |
Rotor inertia | J | 16 gcm² |
Angular acceleration | αmax. | 170 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.1 / 12.19 K/W |
Thermal time constant | τw1/τw2 | 30 / 771.13 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, nickel plated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 12.5 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 6130 min⁻¹ |
No-load current | I0 | 0.0272 A |
Stall torque | MH | 282 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 128 min⁻¹/V |
Back-EMF constant | kE | 7.37 mV/min⁻¹ |
Torque constant | kM | 74.7 mNm/A |
Current constant | kI | 0.014 A/mNm |
Slope of n-M curve | Δn/ΔM | 21.4 min⁻¹/mNm |
Rotor inductance | L | 1530 µH |
Mechanical time constant | τm | 3.9 ms |
Rotor inertia | J | 15 gcm² |
Angular acceleration | αmax. | 170 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.1 / 12.19 K/W |
Thermal time constant | τw1/τw2 | 30 / 771.13 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, nickel plated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 12.5 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 6130 min⁻¹ |
No-load current | I0 | 0.0272 A |
Stall torque | MH | 282 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 128 min⁻¹/V |
Back-EMF constant | kE | 7.37 mV/min⁻¹ |
Torque constant | kM | 74.7 mNm/A |
Current constant | kI | 0.014 A/mNm |
Slope of n-M curve | Δn/ΔM | 21.4 min⁻¹/mNm |
Rotor inductance | L | 1530 µH |
Mechanical time constant | τm | 3.9 ms |
Rotor inertia | J | 15 gcm² |
Angular acceleration | αmax. | 170 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4.1 / 12.19 K/W |
Thermal time constant | τw1/τw2 | 30 / 771.13 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, nickel plated | |
Mass | 156 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |