Values at 22° and nominal voltage | Value | |
---|---|---|
Power supply electronic | UP | 12 ... 50 V DC |
Power supply motor | Umot | 0 ... 50 V DC |
Nominal voltage for motor | UN | 24 V |
No-load speed (at UN) | n0 | 4700 min⁻¹ |
Peak torque (S2 operation for max. 150s) | Mmax. | 190 mNm |
Torque constant | kM | 43.5 mNm/A |
PWM switching frequency | fPWM | 100 kHz |
Efficiency electronic | η | 95 % |
Standby current for electronic (@ P ) | lel | 0.06 A |
Speed range | 1 ... 6000 min⁻¹ | |
Operating temperature range | -40 ... 100 °C | |
Housing material | aluminium, stainless steel | |
Protection class, with option V ring | IP54 | |
Mass | 378 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Power supply electronic | UP | 12 ... 50 V DC |
Power supply motor | Umot | 0 ... 50 V DC |
Nominal voltage for motor | UN | 24 V |
No-load speed (at UN) | n0 | 4700 min⁻¹ |
Peak torque (S2 operation for max. 150s) | Mmax. | 190 mNm |
Torque constant | kM | 43.5 mNm/A |
PWM switching frequency | fPWM | 100 kHz |
Efficiency electronic | η | 95 % |
Standby current for electronic (@ P ) | lel | 0.06 A |
Speed range | 1 ... 6000 min⁻¹ | |
Operating temperature range | -40 ... 100 °C | |
Housing material | aluminium, stainless steel | |
Protection class, with option V ring | IP54 | |
Mass | 378 g |
Download
Software
Application note
Declarations of Conformity
Declarations of Incorporation